Joint for Sanitary Piping - Union Nut SMS Standards - (13R6S-510)

Joint for Sanitary Piping - Union Nut SMS Standards - 13R6S-510

Product Details:

Manufacturer part number: 13R6S-510

Brand: CSE

Price: 15.08

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Nominal O.D. D: RD 70 x 1/6 Ø

Applicable Nominal Dia.: 51


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13R6S-510

Part Number
13R6S-510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Applicable Nominal Dia.

15.08 €

1 12 Days 1.0S~2.0SRD 70 x 1/651

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Nut Fitting Material Stainless Steel (EN 1.4301 Equiv.)
Type Standard SMS Standard

Tech Support