Manufacturer part number: 14LWS-250
Brand: CSE
Price: 8.26 €
Delivery time: 12 Days
Nominal O.D. D Range: 1.0S~2.0S
Fitting Material: Stainless Steel (EN 1.4301 Equiv.)
Nominal O.D. D: 25 Ø
Applicable Nominal Dia.: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14LWS-250
Part Number
|
---|
14LWS-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal O.D. D Range | Fitting Material | Nominal O.D. D (Ø) | Applicable Nominal Dia. | |
---|---|---|---|---|---|---|---|---|
8.26 € | 1 | 12 Days | 1.0S~2.0S | Stainless Steel (EN 1.4301 Equiv.) | 25 | 25 |
Loading...
Type | Fitting | Fitting Shape | Straight | Connection Type 1 (Left / Large-Diameter Side) | Other |
---|---|---|---|---|---|
Connection Type 2 (Right/ Small-Diameter Side) | Welded Type | Dia., Center | Equal Dia. / concentric | Surface Treatment | Inner and Outer Surface Polishing |
Type Standard | SMS Standard |
Configure
Basic Attributes
Type
Nominal O.D. D Range
Fitting Material
Nominal O.D. D(Ø)
Applicable Nominal Dia.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes