Joint for Sanitary Piping - Cap BPE Standards -

Joint for Sanitary Piping - Cap BPE Standards -
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and are carefully selected from among products by Asian manufacturers. Select an item according to your various usage scenarios. CSE is a Taiwanese manufacturer/OEM/ODM/exporter with a worldwide presence. With ISO 9001: 2008 certification and now ISO 9002 certification, the company offers high-quality products by being true to its commitment to quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16AMPBS-05
16AMPBS-10
16AMPBS-20
16AMPBS-25
16AMPBS-30
16AMPBS-40
16AMPES-05
16AMPES-10
16AMPES-20
16AMPES-25
16AMPES-30
16AMPES-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roughness of Surface Applicable Nominal Dia. (inch)

10.63 €

1 13 Days SF11/2

11.74 €

1 13 Days SF11

14.39 €

1 13 Days SF12

21.34 €

1 13 Days SF12.5

23.97 €

1 13 Days SF13

50.63 €

1 13 Days SF14

14.70 €

1 13 Days SF41/2

16.20 €

1 13 Days SF41

18.85 €

1 13 Days SF42

26.89 €

1 40 Days SF42.5

44.94 €

1 40 Days SF43

68.76 €

1 40 Days SF44

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Cap Fitting Material Stainless Steel (EN 1.4404 Equiv.)
Surface Treatment Inner and Outer Surface Polishing Type Standard BPE Standard

Tech Support