Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DT7BS-05 |
DT7BS-08 |
DT7BS-10 |
DT7BS-15 |
DT7BS-20 |
DT7BS-25 |
DT7BS-30 |
DT7BS-40 |
DT7ES-05 |
DT7ES-08 |
DT7ES-10 |
DT7ES-15 |
DT7ES-20 |
DT7ES-25 |
DT7ES-30 |
DT7ES-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal O.D. D Range | Nominal O.D. D (Ø) | Roughness of Surface | Applicable Nominal Dia. (inch) | |
---|---|---|---|---|---|---|---|---|
23.25 € | 1 | 13 Days | Less than 1.0S | 12.7 | SF1 | 1/2 | ||
26.13 € | 1 | 13 Days | Less than 1.0S | 19.05 | SF1 | 3/4 | ||
22.66 € | 1 | 13 Days | 1.0S~2.0S | 25.4 | SF1 | 1 | ||
24.80 € | 1 | 13 Days | 1.0S~2.0S | 38.1 | SF1 | 1 1/2 | ||
47.56 € | 1 | 13 Days | 1.0S~2.0S | 50.8 | SF1 | 2 | ||
70.44 € | 1 | 40 Days | 2.5S~4.5S | 63.5 | SF1 | 2 1/2 | ||
75.61 € | 1 | 40 Days | 2.5S~4.5S | 76.2 | SF1 | 3 | ||
124.30 € | 1 | 40 Days | 2.5S~4.5S | 101.6 | SF1 | 4 | ||
40.45 € | 1 | 13 Days | Less than 1.0S | 12.7 | SF4 | 1/2 | ||
48.44 € | 1 | 13 Days | Less than 1.0S | 19.05 | SF4 | 3/4 | ||
26.79 € | 1 | 13 Days | 1.0S~2.0S | 25.4 | SF4 | 1 | ||
42.27 € | 1 | 13 Days | 1.0S~2.0S | 38.1 | SF4 | 1 1/2 | ||
59.20 € | 1 | 13 Days | 1.0S~2.0S | 50.8 | SF4 | 2 | ||
69.28 € | 1 | 40 Days | 2.5S~4.5S | 63.5 | SF4 | 2 1/2 | ||
98.63 € | 1 | 40 Days | 2.5S~4.5S | 76.2 | SF4 | 3 | ||
142.40 € | 1 | 40 Days | 2.5S~4.5S | 101.6 | SF4 | 4 |
Loading...
Type | Fitting | Fitting Shape | 90° | Connection Type (between Equal Type/Dia. Fittings) | Welded Type |
---|---|---|---|---|---|
Fitting Material | Stainless Steel (EN 1.4404 Equiv.) | Dia., Center | Equal Dia. / concentric | Surface Treatment | Inner and Outer Surface Polishing |
Type Standard | BPE Standard |
Configure
Basic Attributes
Nominal O.D. D Range
Nominal O.D. D(Ø)
Roughness of Surface
Applicable Nominal Dia. (inch)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes