Joint for Sanitary Piping - Equal Length Tees, BPE Standards -

Joint for Sanitary Piping - Equal Length Tees, BPE Standards -
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and are carefully selected from among products by Asian manufacturers. Select an item according to your various usage scenarios. CSE is a Taiwanese manufacturer/OEM/ODM/exporter with a worldwide presence. With ISO 9001: 2008 certification and now ISO 9002 certification, the company offers high-quality products by being true to its commitment to quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DT9BS-05
DT9BS-08
DT9BS-10
DT9BS-15
DT9BS-20
DT9BS-25
DT9BS-30
DT9BS-40
DT9ES-05
DT9ES-08
DT9ES-10
DT9ES-15
DT9ES-20
DT9ES-25
DT9ES-30
DT9ES-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface Applicable Nominal Dia. (inch)

25.29 €

1 12 Days Less than 1.0S12.7SF11/2

39.84 €

1 12 Days Less than 1.0S19.05SF13/4

24.23 €

1 12 Days 1.0S~2.0S25.4SF11

25.92 €

1 12 Days 1.0S~2.0S38.1SF11.5

43.33 €

1 12 Days 1.0S~2.0S50.8SF12

62.71 €

1 39 Days 2.5S~4.5S63.5SF12.5

62.14 €

1 39 Days 2.5S~4.5S76.2SF13

105.19 €

1 39 Days 2.5S~4.5S101.6SF14

50.33 €

1 12 Days Less than 1.0S12.7SF41/2

51.59 €

1 12 Days Less than 1.0S19.05SF43/4

39.90 €

1 12 Days 1.0S~2.0S25.4SF41

41.92 €

1 12 Days 1.0S~2.0S38.1SF41.5

56.04 €

1 12 Days 1.0S~2.0S50.8SF42

61.35 €

1 39 Days 2.5S~4.5S63.5SF42.5

83.65 €

1 39 Days 2.5S~4.5S76.2SF43

131.77 €

1 39 Days 2.5S~4.5S101.6SF44

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Welded Type
Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard BPE Standard

Tech Support