Joint for Sanitary Piping - Unequal Dia. Tees BPE Standards -

Joint for Sanitary Piping - Unequal Dia. Tees BPE Standards -
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and are carefully selected from among products by Asian manufacturers. Select an item according to your various usage scenarios. CSE is a Taiwanese manufacturer/OEM/ODM/exporter with a worldwide presence. With ISO 9001: 2008 certification and now ISO 9002 certification, the company offers high-quality products by being true to its commitment to quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DT10BS-1005
DT10BS-1008
DT10BS-1505
DT10BS-1508
DT10BS-1510
DT10BS-2005
DT10BS-2008
DT10BS-2010
DT10BS-2015
DT10BS-2510
DT10BS-2515
DT10BS-2520
DT10BS-3015
DT10BS-3020
DT10BS-3025
DT10BS-4020
DT10BS-4025
DT10BS-4030
DT10ES-1005
DT10ES-1008
DT10ES-1505
DT10ES-1508
DT10ES-1510
DT10ES-2005
DT10ES-2008
DT10ES-2010
DT10ES-2015
DT10ES-2510
DT10ES-2515
DT10ES-2520
DT10ES-3015
DT10ES-3020
DT10ES-3025
DT10ES-4020
DT10ES-4025
DT10ES-4030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Roughness of Surface Applicable Nominal Dia. (inch)

25.29 €

1 13 Days 1.0S~2.0S25.425.412.7SF11 x 1/2

41.37 €

1 13 Days 1.0S~2.0S25.425.419.05SF11 x 3/4

25.92 €

1 13 Days 1.0S~2.0S38.138.112.7SF11.5 x 1/2

43.71 €

1 13 Days 1.0S~2.0S38.138.119.05SF11.5 x 3/4

27.97 €

1 13 Days 1.0S~2.0S38.138.125.4SF11.5 x 1

48.67 €

1 13 Days 1.0S~2.0S50.850.812.7SF12 x 1/2

48.67 €

1 13 Days 1.0S~2.0S50.850.819.05SF12 x 3/4

48.67 €

1 13 Days 1.0S~2.0S50.850.825.4SF12 x 1

48.67 €

1 13 Days 1.0S~2.0S50.850.838.1SF12 x 1.5

62.71 €

1 13 Days 2.5S~4.5S63.563.525.4SF12.5 x 1

68.06 €

1 40 Days 2.5S~4.5S63.563.538.1SF12.5 x 1.5

68.06 €

1 40 Days 2.5S~4.5S63.563.550.8SF12.5 x 2

66.19 €

1 40 Days 2.5S~4.5S76.276.238.1SF13 x 1.5

66.19 €

1 40 Days 2.5S~4.5S76.276.250.8SF13 x 2

66.19 €

1 40 Days 2.5S~4.5S76.276.263.5SF13 x 2.5

109.24 €

1 40 Days 2.5S~4.5S101.6101.650.8SF14 x 2

113.28 €

1 40 Days 2.5S~4.5S101.6101.663.5SF14 x 2.5

113.28 €

1 40 Days 2.5S~4.5S101.6101.676.2SF14 x 3

45.27 €

1 13 Days 1.0S~2.0S25.425.412.7SF41 x 1/2

53.62 €

1 13 Days 1.0S~2.0S25.425.419.05SF41 x 3/4

45.27 €

1 13 Days 1.0S~2.0S38.138.112.7SF41.5 x 1/2

58.97 €

1 13 Days 1.0S~2.0S38.138.119.05SF41.5 x 3/4

55.66 €

1 13 Days 1.0S~2.0S38.138.125.4SF41.5 x 1

65.56 €

1 13 Days 1.0S~2.0S50.850.812.7SF42 x 1/2

65.56 €

1 13 Days 1.0S~2.0S50.850.819.05SF42 x 3/4

65.56 €

1 13 Days 1.0S~2.0S50.850.825.4SF42 x 1

65.56 €

1 13 Days 1.0S~2.0S50.850.838.1SF42 x 1.5

61.35 €

1 13 Days 2.5S~4.5S63.563.525.4SF42.5 x 1

65.40 €

1 13 Days 2.5S~4.5S63.563.538.1SF42.5 x 1.5

65.40 €

1 13 Days 2.5S~4.5S63.563.550.8SF42.5 x 2

87.69 €

1 13 Days 2.5S~4.5S76.276.238.1SF43 x 1.5

87.69 €

1 13 Days 2.5S~4.5S76.276.250.8SF43 x 2

87.69 €

1 13 Days 2.5S~4.5S76.276.263.5SF43 x 2.5

149.30 €

1 40 Days 2.5S~4.5S101.6101.650.8SF44 x 2

153.33 €

1 40 Days 2.5S~4.5S101.6101.663.5SF44 x 2.5

153.33 €

1 40 Days 2.5S~4.5S101.6101.676.2SF44 x 3

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Reducing/Concentricity
Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard BPE Standard

Tech Support