Joint for Sanitary Piping - Equal Dia. Short Tees BPE Standards - (DT15BS-05)

Joint for Sanitary Piping - Equal Dia. Short Tees BPE Standards - DT15BS-05

Product Details:

Manufacturer part number: DT15BS-05

Brand: CSE

Price: 42.89

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: Less than 1.0S

Nominal O.D. D: 12.7 Ø

Roughness of Surface: SF1

Applicable Nominal Dia. (inch): 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT15BS-05

Part Number
DT15BS-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface Applicable Nominal Dia. (inch)

42.89 €

1 13 Days Less than 1.0S12.7SF11/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Ferrule union Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric
Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) Welding - Ferrule - Welding Type Standard BPE Standard

Tech Support