Adjuster Pad [ZN60] (Part Numbers - CAD Download)

Adjuster Pad [ZN60]
[Features]
· Since reinforced polyamide is used, it features excellent chemical resistance and oil resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS60-100-1914

Part Number
SS60-100-1914
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.70 €

1 6 Days

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle NA
Thread Material Stainless Steel Thread Surface Treatment NA Body Material Reinforced Polyamide
Main Body Surface Treatment NA Bottom Rubber Material Oil Resistant Rubber Width W(mm) 60
Thread Length(mm) 56 Main Body Height(mm) 107 Thread Nominal M(mm) 16
Properties Standard Swivel Mechanism Available

This page is Adjuster Pad [ZN60], part number SS60-100-1914.
You can find the detail information about specifications and dimensions on part number SS60-100-1914.

Tech Support