Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MNIFOOT-1923
Part Number
|
---|
MNIFOOT-1923 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
3.10 € | 1 | Available | 5 Days |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Zinc Plating | Body Material | Reinforced Polyamide |
Main Body Surface Treatment | NA | Bottom Rubber Material | Oil Resistant Rubber | Width W(mm) | 40 |
Thread Length(mm) | 40 | Main Body Height(mm) | 63 | Thread Nominal M(mm) | 8 |
Properties | Standard | Swivel Mechanism | NA | Thread Pitch(mm) | 1.25 |
This page is Adjuster Pad (Standard Type), part number MNIFOOT-1923.
You can find the detail information about specifications and dimensions on part number MNIFOOT-1923.