Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DAAC26-8-10 |
DAAC44-12-19 |
DAAC56-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Moment of Inertia (kg・m2) | Butterfly number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
28.96 € 12.16 € | 1 |
Same day
Stock | 1.01 to 3.00 | 8 | 10 | 26 | 25.5 | 2.8 | 1.8x10-6 | Single butterfly type | ||
44.96 € 19.33 € | 1 |
Same day
Stock | 10.01 to 20.00 | 12 | 19 | 44 | 34.5 | 17.4 | 2.5x10-5 | - | ||
110.68 € 33.20 € | 1 |
Same day
Stock | 20.01 to 50.00 | 16 | 16 | 56 | 45 | 50 | 1.0x10-4 | - |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Feature | High torsional rigidity / High Torque / Backlash 0 | Body Material | Aluminum |
Category | Coupling body | Max. Rotational Speed(r/min) | 10000 | Allowable Angular Misalignment(deg) | 1 |
Disc Part Material | Stainless Steel | Allowable Axial Clearance (±)(mm) | 0.2 | Axis fastening method | Clamp Screw Fixed |
Configure
Stock
Basic Attributes
Allowable Torque Range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Butterfly number
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes