Slit couplings / hub clamping, key / cross slot / body: aluminium / SRB-12C / SUNGIL (Part Numbers)

Slit couplings / hub clamping, key / cross slot / body: aluminium / SRB-12C / SUNGIL
Slit type couplings are suitable for applications where rotational accuracy is required. A clamping type product that you can expect high responsiveness and a low moment of inertia. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

Loading...

Basic information

Type Slit type Application Stepping Motor Body Material Aluminum
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Tech Support