Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRG-32-8K3X8K3
Part Number
|
---|
SRG-32-8K3X8K3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.83 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 8 | 8 | 32 | 40 | 10,001 to 78,000 | 2 | 14000 | - | - | 1.0X10-5 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | 600 | 600 |
Loading...
Body Material | Steel / aluminum | Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 |
---|---|---|---|---|---|
Allowable Axial Clearance (±)(mm) | 0 |
This page is Rigid Shape Coupling - Set Screw Type - [SRG], part number SRG-32-8K3X8K3.
You can find the detail information about specifications and dimensions on part number SRG-32-8K3X8K3.
Configure
Basic Attributes
Allowable Lateral Misalignment(mm)
Buffer Part Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Weight(g)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRG-16-3X5K2 |
SRG-16-3X6 |
SRG-16-3X6K2 |
SRG-32-8K3X8K4 |
SRG-32-8K4X10 |
SRG-32-8K4X10K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.89 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 5 | 16 | 22.5 | 10,001 to 78,000 | 0.3 | 25000 | - | - | 3.7X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 600 | 600 | ||
11.08 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 3 | 6 | 16 | 22.5 | 10,001 to 78,000 | 0.3 | 25000 | - | - | 3.7X10-7 | Key Seat Exist | - | - | - | - | - | - | 600 | 600 | ||
12.89 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 6 | 16 | 22.5 | 10,001 to 78,000 | 0.3 | 25000 | - | - | 3.7X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 600 | 600 | ||
18.83 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 8 | 8 | 32 | 40 | 10,001 to 78,000 | 2 | 14000 | - | - | 1.0X10-5 | Both key grooves | K3 | 3 | 1.4 | K4 | 4 | 1.8 | 600 | 600 | ||
17.02 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 8 | 10 | 32 | 40 | 10,001 to 78,000 | 2 | 14000 | - | - | 1.0X10-5 | One Side Key Seat | K4 | 4 | 1.8 | - | - | - | 600 | 600 | ||
18.83 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 8 | 10 | 32 | 40 | 10,001 to 78,000 | 2 | 14000 | - | - | 1.0X10-5 | Both key grooves | K4 | 4 | 1.8 | K3 | 3 | 1.4 | 600 | 600 |