Oldham couplings / hub clamping, feather key / 1 disc: POM / body: aluminium / SOHM-16C / SUNGIL (Part Numbers)

Oldham couplings / hub clamping, feather key / 1 disc: POM / body: aluminium / SOHM-16C / SUNGIL
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SOHM-25C-5X9.525K4

Part Number
SOHM-25C-5X9.525K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

20.35 €

1 10 Days 101.01 to 3.0059.52525.5274,001 to 10,0002.560001.1 to 3.02-0.12.6X10-6One Side Key Seat---K441.827

Loading...

  1. 1

Basic information

Application Standard / Stepping Motor Feature Backlash 0 / Vibration Absorption Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Operating Temperature Range(°C) -20::80

This page is Oldham couplings / hub clamping, feather key / 1 disc: POM / body: aluminium / SOHM-16C / SUNGIL, part number SOHM-25C-5X9.525K4.
You can find the detail information about specifications and dimensions on part number SOHM-25C-5X9.525K4.

Variation of this product

Part Number
SOHM-16C-3X5K2
SOHM-16C-3X6
SOHM-16C-3X6K2
SOHM-25C-6.35K2X10
SOHM-25C-6.35K2X10K3
SOHM-25C-6.35K2X10K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

17.77 €

1 10 Days 101.01 to 3.003516214,001 to 10,000180003.1 to 5.01-0.13.2X10-7One Side Key Seat---K2219

15.95 €

1 9 Days 101.01 to 3.003616214,001 to 10,000180003.1 to 5.01-0.13.2X10-7Key Seat Exist------9

17.77 €

1 10 Days 101.01 to 3.003616214,001 to 10,000180003.1 to 5.01-0.13.2X10-7One Side Key Seat---K2219

20.35 €

1 10 Days 101.01 to 3.006.351025.5274,001 to 10,0002.560001.1 to 3.02-0.12.6X10-6One Side Key SeatK221---27

22.16 €

1 10 Days 101.01 to 3.006.351025.5274,001 to 10,0002.560001.1 to 3.02-0.12.6X10-6Both key groovesK221K331.427

22.16 €

1 10 Days 101.01 to 3.006.351025.5274,001 to 10,0002.560001.1 to 3.02-0.12.6X10-6Both key groovesK221K441.827

Tech Support