Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SOHM-20C-6K3X6.35K3
Part Number
|
---|
SOHM-20C-6K3X6.35K3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.84 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 6.35 | 20 | 22.5 | 4,001 to 10,000 | 1.5 | 7000 | 1.1 to 3.0 | 1.5 | - | 0.1 | 8.2X10-7 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | 14 |
Loading...
Application | Standard / Stepping Motor | Feature | Backlash 0 / Vibration Absorption | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 2 | Operating Temperature Range(°C) | -20::80 |
This page is Oldham couplings / hub clamping, feather key / 1 disc: POM / body: aluminium / SOHM-16C / SUNGIL, part number SOHM-20C-6K3X6.35K3.
You can find the detail information about specifications and dimensions on part number SOHM-20C-6K3X6.35K3.
Configure
Basic Attributes
Buffer Part Material
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SOHM-16C-3X5K2 |
SOHM-16C-3X6 |
SOHM-16C-3X6K2 |
SOHM-20C-6K3X6K2 |
SOHM-20C-6K3X6K3 |
SOHM-20C-6K3X8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.77 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 3 | 5 | 16 | 21 | 4,001 to 10,000 | 1 | 8000 | 3.1 to 5.0 | 1 | - | 0.1 | 3.2X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 9 | ||
15.95 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 3 | 6 | 16 | 21 | 4,001 to 10,000 | 1 | 8000 | 3.1 to 5.0 | 1 | - | 0.1 | 3.2X10-7 | Key Seat Exist | - | - | - | - | - | - | 9 | ||
17.77 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 3 | 6 | 16 | 21 | 4,001 to 10,000 | 1 | 8000 | 3.1 to 5.0 | 1 | - | 0.1 | 3.2X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 9 | ||
20.84 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 6 | 20 | 22.5 | 4,001 to 10,000 | 1.5 | 7000 | 1.1 to 3.0 | 1.5 | - | 0.1 | 8.2X10-7 | Both key grooves | K3 | 3 | 1.4 | K2 | 2 | 1 | 14 | ||
20.84 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 6 | 20 | 22.5 | 4,001 to 10,000 | 1.5 | 7000 | 1.1 to 3.0 | 1.5 | - | 0.1 | 8.2X10-7 | Both key grooves | K3 | 3 | 1.4 | K3 | 3 | 1.4 | 14 | ||
19.02 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 8 | 20 | 22.5 | 4,001 to 10,000 | 1.5 | 7000 | 1.1 to 3.0 | 1.5 | - | 0.1 | 8.2X10-7 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 14 |