Jaw Type Coupling - Set Screw Type [SJC-14-GR] (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJC-14-GR-3X3

Part Number
SJC-14-GR-3X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
14.85 €

1 9 Days 101.01 to 3.003314224,001 to 10,000High torsional rigidity / Backlash 0 / Vibration Absorption / Small1.2270000.05[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

Loading...

  1. 1

Basic information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Body Material Aluminum Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02 to 0.2
Allowable Angular Misalignment(deg) 1

This page is Jaw Type Coupling - Set Screw Type [SJC-14-GR], part number SJC-14-GR-3X3.
You can find the detail information about specifications and dimensions on part number SJC-14-GR-3X3.

Variation of this product

Part Number
SJC-100-GR-20K6X20K8
SJC-100-GR-20K6X22
SJC-100-GR-20K6X22K6
SJC-14-GR-3X4
SJC-14-GR-3X4.5
SJC-14-GR-3X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
148.90 €

1 10 Days 10100~Less than 5002020104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30040000.1[Others] Polyester ElastomerAluminum-30~90204.8X10-3Both sides keywayK662.8K883.3

145.11 €

1 10 Days 10100~Less than 5002022104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30040000.1[Others] Polyester ElastomerAluminum-30~90204.8X10-3One Side Key WayK662.8---

148.90 €

1 10 Days 10100~Less than 5002022104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30040000.1[Others] Polyester ElastomerAluminum-30~90204.8X10-3Both sides keywayK662.8K662.8

14.85 €

1 9 Days 101.01 to 3.003414224,001 to 10,000High torsional rigidity / Backlash 0 / Small / Vibration Absorption1.2270000.05[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

14.85 €

1 9 Days 101.01 to 3.0034.514224,001 to 10,000High torsional rigidity / Backlash 0 / Small / Vibration Absorption1.2270000.05[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

14.85 €

1 9 Days 101.01 to 3.003514224,001 to 10,000High torsional rigidity / Backlash 0 / Small / Vibration Absorption1.2270000.05[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

Tech Support