Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDA-26-9.525K4X10K3
Part Number
|
---|
SDA-26-9.525K4X10K3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.31 € | 1 | 11 Days | 10 | Servo Motor / Stepping Motor | 9.525 | 10 | 26.6 | 31.5 | High accuracy / Backlash 0 / Small | 1.5 | 10000 | 0.4 | 0.3 | 3.2X10-6 | Both key grooves | K4 | 4 | 1.8 | K3 | 3 | 1.4 | 32 |
Loading...
Type | Disc Type | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
---|---|---|---|---|---|
Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDA / SUNGIL, part number SDA-26-9.525K4X10K3.
You can find the detail information about specifications and dimensions on part number SDA-26-9.525K4X10K3.
Configure
Basic Attributes
Application
Feature
Type
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDA-22-3X5 |
SDA-22-3X5K2 |
SDA-22-3X6 |
SDA-26-9.525K4X10K4 |
SDA-26-9.525K4X9.525 |
SDA-26-9.525K4X9.525K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Application | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.13 € | 1 | 10 Days | 10 | Servo Motor / Stepping Motor | 3 | 5 | 22.2 | 28.2 | High accuracy / Backlash 0 / Small | 1.1 | 12000 | 0.4 | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | 18 | ||
23.93 € | 1 | 11 Days | 10 | Servo Motor / Stepping Motor | 3 | 5 | 22.2 | 28.2 | High accuracy / Backlash 0 / Small | 1.1 | 12000 | 0.4 | 0.2 | 1.3X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 18 | ||
22.13 € | 1 | 10 Days | 10 | Servo Motor / Stepping Motor | 3 | 6 | 22.2 | 28.2 | High accuracy / Backlash 0 / Small | 1.1 | 12000 | 0.4 | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | 18 | ||
28.31 € | 1 | 11 Days | 10 | Servo Motor / Stepping Motor | 9.525 | 10 | 26.6 | 31.5 | High accuracy / Backlash 0 / Small | 1.5 | 10000 | 0.4 | 0.3 | 3.2X10-6 | Both key grooves | K4 | 4 | 1.8 | K4 | 4 | 1.8 | 32 | ||
26.50 € | 1 | 11 Days | 10 | Servo Motor / Stepping Motor | 9.525 | 9.525 | 26.6 | 31.5 | High accuracy / Backlash 0 / Small | 1.5 | 10000 | 0.4 | 0.3 | 3.2X10-6 | One Side Key Seat | K4 | 4 | 1.8 | - | - | - | 32 | ||
28.31 € | 1 | 11 Days | 10 | Encoder | 4 | 4 | 26.6 | 31.5 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 1.5 | 10000 | 0.4 | ±0.3 | 3.2X10-6 | Key Seat Not Exist | K4 | 4 | 1.8 | K2 | 2 | 1 | 32 |