Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SDA-31-9K3X9 |
SDA-31-9K3X9.525 |
SDA-31-9K3X10 |
SDA-31-9K3X11 |
SDA-31-9K3X12 |
SDA-31-9K3X12.7 |
SDA-31-9K3X14 |
SDA-31-9K3X15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 | ||
27.78 € | 1 | 11 Days | 10 | Encoder | 5 | 5 | 31.8 | 36 | Standard (Do not input) / Backlash 0 / Small / Clean circumstance / Vacuum Environment | 3 | 9000 | 0.4 | ±0.4 | 5.5X10-6 | One Side Key Seat | K3 | 3 | 1.4 | - | - | - | 38 |
Loading...
Type | Disc Type | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
---|---|---|---|---|---|
Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Configure
Basic Attributes
Feature
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Type
Application
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes