Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DP34C-150
Part Number
|
---|
DP34C-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction F (mm) | Mounting Hole Pitch Transverse Direction G (mm) | Plate Length A (mm) | Plate Width C (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.50 € | 1 | 15 Days | 185 | 320.01~485.00 | 400 | Nylon | 72 | 62 | 97 | 86 | 150 | 40 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Characteristics | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Load Category | Heavy Load | Basic Model | Fixed Type |
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction F(mm)
Mounting Hole Pitch Transverse Direction G(mm)
Plate Length A(mm)
Plate Width C(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes