Gear Motor, Standing Type Single-Shaft Type [PTNFK18] (PTNFK28-0400-15)

Gear Motor, Standing Type Single-Shaft Type [PTNFK18] PTNFK28-0400-15

Product Details:

Manufacturer part number: PTNFK28-0400-15

Brand: TNL

Price: 129.60

Delivery time: 25 Days


Technical Data:

Reduction Ratio: 15

Shaft Diameter: 28 φ

Horsepower: 400 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTNFK28-0400-15

Part Number
PTNFK28-0400-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reduction Ratio Shaft Diameter
(φ)
Horsepower
(W)

129.60 €

1 25 Days 1528400

Loading...

  1. 1

Basic information

Mounting Division Flange Reduction Gear Type Motor insertion type Model Vertical gear motor

Tech Support