General Purpose Resin Hoses Super Air Hose (BB00578)

General Purpose Resin Hoses Super Air Hose BB00578

Product Details:

Manufacturer part number: BB00578

Brand: SHINSUNG

Price: 170.93

Delivery time: 12 Days


Technical Data:

I.D. (φ): 8

Outer Diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB00578

Part Number
BB00578
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. (φ) Outer Diameter
(mm)

170.93 €

1 12 Days 815

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Water / Chemical / Oil(Mineral Oil) Properties Standard / Weather Resistance / Pressure Resistance / Flexibility Mounting Metal Fittings NA
Color Blue Burst Pressure(kg f/cm²) 160 General pressure(kg f/㎠) 40
Scrolling to the side(m) 100

Tech Support