General Purpose Resin Hoses Transparent Colored Hose (BB01259)

General Purpose Resin Hoses Transparent Colored Hose BB01259

Product Details:

Manufacturer part number: BB01259

Brand: SHINSUNG

Price: 53.07

Delivery time: 12 Days


Technical Data:

I.D. (φ): 10

Outer Diameter: 13 mm

Scrolling to the side: 90 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB01259

Part Number
BB01259
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. (φ) Outer Diameter
(mm)
Scrolling to the side
(m)

53.07 €

1 12 Days 101390

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Water / Special factory requirements / Oil(Mineral Oil) Properties Standard / Weather Resistance / Chemical Resistance / Transparency / Shape Retentivity Mounting Metal Fittings NA

Tech Support