Magnet Stand - with Spray Unit, Arm Length: 480 MM -

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ECE-323B

Part Number
ECE-323B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

166.46 €

1 6 Days

Loading...

  1. 1

Basic information

Type Adjusting Hose Spray Shape Spot Material Copper
Arm Max. Length L(mm) 500 Magnetic Base Available Magnetic Force(kgf) 800

This page is Magnet Stand - with Spray Unit, Arm Length: 480 MM -, part number ECE-323B.
You can find the detail information about specifications and dimensions on part number ECE-323B.

Tech Support