Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STM84A-L
Part Number
|
---|
STM84A-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Main Body Shape | Environment | Contact Material | Stroke (mm) | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Operating Point (mm) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord | Flange Outside Diameter (mm) | Specification details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.66 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Bolt Type / Flange | Waterproof Type | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 0.3 | - | M10 x 1.5 | 0.15 | 1 | [Up to Ø2] Ø2 | IP67 | Included | Cab Tire | 13 | For linear hit |
Loading...
Tip Shape | Needle Type | Body Material | Stainless Steel (EN 1.4005 Equiv.) | Contact Point Type | Contact type NO |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0::80 | Repeatability | 0.01mm | Contact point accuracy life(x 10K times) | 1000 |
Allowable Static Load(N) | 3000 | Impact Resistant Energy(J) | 0.2 |
This page is Stopper Mini with Attached Switch STM, part number STM84A-L.
You can find the detail information about specifications and dimensions on part number STM84A-L.
Configure
Basic Attributes
Type
Main Body Shape
Contact Material
Cylindrical Outer Diameter(mm)
Tip diameter
Type
Environment
Stroke(mm)
Nominal of Thread (M)
Operating Point(mm)
LED
Cord
Flange Outside Diameter(mm)
Specification details
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STM12A-L |
STM13A |
STM13A-L |
STMB11A |
STMB11A-L |
STMB12A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Main Body Shape | Environment | Contact Material | Stroke (mm) | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Operating Point (mm) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord | Flange Outside Diameter (mm) | Specification details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.59 € | 1 | Available | 5 Days | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Cylindrical Type | Drip Proofing Type | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 0.5 | 8 | - | 0.25 | 0.8 | - | IP44 | Included | Cab Tire | - | For linear hit | |
33.26 € | 1 | Available | 5 Days | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Flange / Cylindrical Type | Drip Proofing Type | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 0.5 | 8 | - | 0.25 | 0.8 | - | IP44 | NA | Discrete Wire | 10 | For linear hit | |
45.35 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Flange / Cylindrical Type | Drip Proofing Type | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 0.5 | 8 | - | 0.25 | 0.8 | - | IP44 | Included | Discrete Wire | 10 | For linear hit | ||
38.55 € | 1 | Available | 5 Days | 10 | Ball contact / Ball plunger type / With Stopper / Wide Contact Angle | Cylindrical Type | Drip Proofing Type | - | 0.5 | 8 | - | 0.25 | 0.8 | [Up to Ø4] S Ø3 | IP44 | NA | Discrete Wire | - | Declined hit | |
43.78 € | 1 | Available | 19 Days | 10 | Ball contact / Ball plunger type / With Stopper / Wide Contact Angle | Cylindrical Type | Drip Proofing Type | - | 0.5 | 8 | - | 0.25 | 0.8 | [Up to Ø4] S Ø3 | IP44 | Included | Discrete Wire | - | Declined hit | |
40.76 € | 1 | Available | 19 Days | 10 | Ball contact / Ball plunger type / With Stopper / Wide Contact Angle | Cylindrical Type | Drip Proofing Type | - | 0.5 | 8 | - | 0.25 | 0.8 | [Up to Ø4] S Ø3 | IP44 | NA | Cab Tire | - | Declined hit |