High Accuracy MT Touch Switch P08 / P10 / P12 (Part Numbers - CAD Download)

High Accuracy MT Touch Switch P08 / P10 / P12
  • Volume Discount
The discretion at the operating point is lesser and it can sustain even adverse environment. (IP67)

[Features]
· the discretion at the operating point is lesser.
· The accuracy of repetition is 0.5 μm (range)
· Judgment errors due to incorrect signal and short-period stop gets minimized
· Can even be used in harsh conditions.
· An IP67 highly waterproof construction.
· No differential response
· Detection of minute displacement can be done continuously.
· The signal does not drift due to power supply voltage or self‐heating
· The switch is unaffected by low current and low voltage, however using it within rated range will ensure long life. (3 million times).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P10DA-TBWL

Part Number
P10DA-TBWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Main Body Shape Contact Section Type Body Material Contact Stroke S
(mm)
Contact Point Type Cylinder Part O.D. D
(mm)
Mounting Screw Nominal M Switch Operating Point P
(mm)
Contact Part O.D. LED

103.65 €

1 5 Days 10Pin stroke shape/Spring Plungers TypeBolt Type[Flat Type] Flat Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NO-M10×0.50.2[Up to Ø4] Ø3Provided

Loading...

  1. 1

Basic information

Environment Waterproof Type Contact Material Carbide Operating Temperature Range(°C) 0::80
Repeatability 0.0005mm Contact Force, Push Direction(N) 1 Mechanical Life(x 10K times) 300
Protection Structure IP67

This page is High Accuracy MT Touch Switch P08 / P10 / P12, part number P10DA-TBWL.
You can find the detail information about specifications and dimensions on part number P10DA-TBWL.

Variation of this product

Part Number
P08SB-AL
P10DA-A
P10DA-AL
P10DA-TCW
P10DA-TCWL
P10DB-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Main Body Shape Contact Section Type Body Material Contact Stroke S
(mm)
Contact Point Type Cylinder Part O.D. D
(mm)
Mounting Screw Nominal M Switch Operating Point P
(mm)
Contact Part O.D. LED

136.37 €

1 19 Days 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle Type] R Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NC8-0[Up to Ø2] S Ø2Provided

117.74 €

1 5 Days 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NO-M10×0.50.2[Up to Ø2] S Ø2No

125.04 €

1 5 Days 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NO-M10×0.50.2[Up to Ø2] S Ø2Provided

138.62 €

1 19 Days 10Ball contact / Ball plunger typeBolt Type[Needle Type] Needle Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NO-M10×0.50.2[Up to Ø2] S Ø1No

148.19 €

1 5 Days 10Ball contact / Ball plunger typeBolt Type[Needle Type] Needle Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NO-M10×0.50.2[Up to Ø2] S Ø1Provided

117.71 €

1 5 Days 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)3Contact type NC-M10×0.50[Up to Ø2] S Ø2No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360