Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSS60A
Part Number
|
---|
CSS60A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Shape | Tip Shape | Environment | Contact Material | Stroke (mm) | Contact Point Type | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.16 € | 1 | 5 Days | 10 | Cylindrical Type | [Needle Type] R Contact | Standard | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 2.8 | Contact type NO | 6 | - | 1 | [Up to Ø2] Ø2 | IP65 | NA | Direct Advance |
Loading...
Type | Pin stroke shape/Spring Plungers Type | Body Material | Stainless Steel (EN 1.4305 Equiv.) | Operating Temperature Range(°C) | 0::80 |
---|---|---|---|---|---|
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact point accuracy life(x 10K times) | 1000 |
Specification details | For linear hit |
This page is CS-Touch Switch CS / CSJ / CSS / CSK / CSP, part number CSS60A.
You can find the detail information about specifications and dimensions on part number CSS60A.
Configure
Basic Attributes
Tip Shape
Contact Material
Nominal of Thread (M)
Tip diameter
Type
Main Body Shape
Environment
Stroke(mm)
Contact Point Type
Cylindrical Outer Diameter(mm)
LED
Cord direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CS065A-R |
CS067A |
CS067A-A |
CSS60A-L |
CSS60A-LR |
CSS60A-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Shape | Tip Shape | Environment | Contact Material | Stroke (mm) | Contact Point Type | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.99 € | 1 | 19 Days | 10 | Bolt Type | [Needle Type] R Contact | Standard | [Stainless Steel] JIS-SUS Hardening HRC50 | 2.8 | Contact type NO | - | M6×0.5 | 1 | [Up to Ø2] Ø2 | IP65 | No | Perpendicularity | ||
44.37 € | 1 | Available |
Same day
Stock | 10 | Bolt Type | [Needle Type] R Contact | Standard | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 2.8 | Contact type NO | - | M6×0.75 | 1 | [Up to Ø2] Ø2 | IP65 | NA | Direct Advance | |
47.36 € | 1 | Available |
Same day
Stock | 10 | Bolt Type | [Flat Type] Flat Contact | Standard | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 2.8 | Contact type NO | - | M6×0.75 | 1 | [Up to Ø2] Ø2 | IP65 | NA | Direct Advance | |
47.46 € | 1 | 6 Days | 10 | Cylindrical Type | [Needle Type] R Contact | Standard | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 2.8 | Contact type NO | 6 | - | 1 | [Up to Ø2] Ø2 | IP65 | Included | Direct Advance | ||
51.87 € | 1 | 5 Days | 10 | Cylindrical Type | [Needle Type] R Contact | Standard | [Stainless Steel] Stainless Steel (EN 1.4029 Equiv.) | 2.8 | Contact type NO | 6 | - | 1 | [Up to Ø2] Ø2 | IP65 | Included | Perpendicularity | ||
51.21 € | 1 | 5 Days | 10 | Cylindrical Type | [Needle Type] R Contact | Standard | [Stainless Steel] JIS-SUS Hardening HRC50 | 2.8 | Contact type NO | 6 | - | 1 | [Up to Ø2] Ø2 | IP65 | No | Perpendicularity |