Manufacturer part number: PEKT-M4-15
Brand: LINKUPON
Price: 111.21 €
Delivery time: 28 Days
Screw Nominal (M): 4
Length L (mm): 15
Pitch: 0.7 mm
Plastic Material: PEEK
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PEKT-M4-15
Part Number
|
---|
PEKT-M4-15 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Plastic Material | |
---|---|---|---|---|---|---|---|---|---|
111.21 € | 200 Pieces Per Package | 1 pack | 28 Days | 4 | 15 | 0.7 | PEEK |
Loading...
Detailed Shape | Pan | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Additional Shape | Standard | Thread Type | Metric Coarse |
Basic Shape | Standard (Round) | Sales Unit | Box/Package | Application | Standard |
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Plastic Material
Filter by standard shipping days
Optional Attributes