Manufacturer part number: PPSF-M2-6
Brand: LINKUPON
Price: 63.60 €
Delivery time: 28 Days
Screw Nominal (M): 2
Length L (mm): 6
Pitch: 0.4 mm
Plastic Material: PPS
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPSF-M2-6
Part Number
|
---|
PPSF-M2-6 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Plastic Material | |
---|---|---|---|---|---|---|---|---|---|
63.60 € | 200 Pieces Per Package | 1 pack | 28 Days | 2 | 6 | 0.4 | PPS |
Loading...
Detailed Shape | Disc | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Additional Shape | Standard | Thread Type | Metric Coarse |
Basic Shape | Standard (Round) | Sales Unit | Box/Package | Application | Standard |