Resin Hexagonal Bolt with Single Recess【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PEKS-M6-10
PEKS-M6-15
PEKS-M6-20
PEKS-M6-25
PEKS-M6-30
PEKS-M6-35
PEKS-M6-40
PGFS-M6-10
PGFS-M6-15
PGFS-M6-20
PGFS-M6-25
PGFS-M6-30
PGFS-M6-35
PGFS-M6-40
PPSS-M6-10
PPSS-M6-15
PPSS-M6-20
PPSS-M6-25
PPSS-M6-30
PPSS-M6-35
PPSS-M6-40
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (mm) Plastic Material

164.96 €

200 Pieces Per Package

1 pack 28 Days 10PEEK

179.06 €

200 Pieces Per Package

1 pack 28 Days 15PEEK

196.68 €

200 Pieces Per Package

1 pack 28 Days 20PEEK

214.74 €

200 Pieces Per Package

1 pack 28 Days 25PEEK

225.32 €

200 Pieces Per Package

1 pack 28 Days 30PEEK

243.37 €

200 Pieces Per Package

1 pack 28 Days 35PEEK

253.95 €

200 Pieces Per Package

1 pack 28 Days 40PEEK

74.48 €

200 Pieces Per Package

1 pack 28 Days 10[PP] PP

74.48 €

200 Pieces Per Package

1 pack 28 Days 15[PP] PP

96.37 €

200 Pieces Per Package

1 pack 28 Days 20[PP] PP

117.38 €

200 Pieces Per Package

1 pack 28 Days 25[PP] PP

117.38 €

200 Pieces Per Package

1 pack 28 Days 30[PP] PP

68.04 €

200 Pieces Per Package

1 pack 28 Days 35[PP] PP

68.04 €

200 Pieces Per Package

1 pack 28 Days 40[PP] PP

86.10 €

200 Pieces Per Package

1 pack 28 Days 10PPS

89.63 €

200 Pieces Per Package

1 pack 28 Days 15PPS

96.67 €

200 Pieces Per Package

1 pack 28 Days 20PPS

107.68 €

200 Pieces Per Package

1 pack 28 Days 25PPS

111.21 €

200 Pieces Per Package

1 pack 28 Days 30PPS

118.25 €

200 Pieces Per Package

1 pack 28 Days 35PPS

121.79 €

200 Pieces Per Package

1 pack 28 Days 40PPS

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 6 Material Resin
Surface Treatment NA Mounting Hole Shape Flathead Pitch(mm) 1
Additional Shape Standard Thread Type Metric Coarse Basic Shape Hexagon
Sales Unit Box/Package Application Standard

Tech Support