Self-Aligning Thrust Roller Bearing

Self-Aligning Thrust Roller Bearing
Designed to carry large axial load and can support a certain amount of radial load while carrying an axial load. However, these bearings are not suitable for high-speed rotation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29424R

Part Number
29424R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,087.90 €

1 7 Days 10

Loading...

  1. 1

Basic information

Raceway Ring Shape Self-aligning roller Load Direction Thrust Internal Diameter(mm) 120
Outer Diameter(mm) 250 Width(mm) 78 Inner/Outer Race Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard Rolling Element Material Steel Outer Ring Type Flat
Retainer Type Momi removing Rotational Speed(1/min) 1350 Basic Load Rating, Dynamic Rating (Ca)(N) 1300000
Basic Load Rating, Static Rating (Coa)(N) 3270000

Tech Support