Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 20S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
304RES20-25X15
304RES20-25X20
304RES20-32X20
304RES20-32X25
304RES20-40X25
304RES20-40X32
304RES20-50X32
304RES20-50X40
304RES20-65X40
304RES20-65X50
304RES20-80X40
304RES20-80X50
304RES20-80X65
304RES20-100X65
304RES20-100X80
304RES20-125X80
304RES20-125X100
304RES20-150X80
304RES20-150X100
304RES20-150X125
304RES20-200X100
304RES20-200X125
304RES20-200X150
304RES20-250X150
304RES20-250X200
304RES20-300X200
304RES20-300X250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia. Nominal Dia. (2nd Fitting)

21.74 €

1 9 Days 1B(25A)1/2B(15A)

21.74 €

1 9 Days 1B(25A)3/4B(20A)

24.45 €

1 9 Days 1 1/4B(32A)3/4B(20A)

24.45 €

1 9 Days 1 1/4B(32A)1B(25A)

26.25 €

1 9 Days 1 1/2B(40A)1B(25A)

26.25 €

1 9 Days 1 1/2B(40A)1 1/4B(32A)

34.41 €

1 9 Days 2B(50A)1 1/4B(32A)

34.41 €

1 9 Days 2B(50A)1 1/2B(40A)

40.74 €

1 9 Days 2 1/2B(65A)1 1/2B(40A)

40.74 €

1 9 Days 2 1/2B(65A)2B(50A)

54.33 €

1 9 Days 3B(80A)1 1/2B(40A)

54.33 €

1 9 Days 3B(80A)2B(50A)

54.33 €

1 9 Days 3B(80A)2 1/2B(65A)

81.48 €

1 9 Days 4B(100A)2 1/2B(65A)

81.48 €

1 9 Days 4B(100A)3B(80A)

106.25 €

1 9 Days 5B(125A)3B(80A)

106.25 €

1 9 Days 5B(125A)4B(100A)

139.14 €

1 9 Days 6B(150A)3B(80A)

125.85 €

1 9 Days 6B(150A)4B(100A)

125.85 €

1 9 Days 6B(150A)5B(125A)

160.01 €

1 9 Days 8B(200A)4B(100A)

160.01 €

1 9 Days 8B(200A)5B(125A)

160.01 €

1 9 Days 8B(200A)6B(150A)

215.03 €

1 9 Days 10B(250A)6B(150A)

215.03 €

1 9 Days 10B(250A)8B(200A)

316.22 €

1 9 Days 12B(300A)8B(200A)

316.21 €

1 9 Days 12B(300A)10B(250A)

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Reducer Material Stainless Steel (EN 1.4301 Equiv.)
Surface Treatment NA Nominal Thickness SCH20S Applicable Fluid Water

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360