Stainless Steel But weld Type Tube Fitting Equal Diameter Tees SUS304 20S

Stainless Steel But weld Type Tube Fitting Equal Diameter Tees SUS304 20S
  • Volume Discount
Stainless steel tube fitting for butt welding. [Material] EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
304TS20-15
304TS20-20
304TS20-25
304TS20-32
304TS20-40
304TS20-50
304TS20-65
304TS20-80
304TS20-100
304TS20-125
304TS20-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.

30.42 €

1 9 Days 1/2B(15A)

30.42 €

1 9 Days 3/4B(20A)

30.42 €

1 Available 9 Days 1B(25A)

31.29 €

1 9 Days 1 1/4B(32A)

34.77 €

1 9 Days 1 1/2B(40A)

40.85 €

1 9 Days 2B(50A)

66.06 €

1 9 Days 2 1/2B(65A)

86.04 €

1 9 Days 3B(80A)

132.10 €

1 9 Days 4B(100A)

164.54 €

1 9 Days 5B(125A)

218.57 €

1 9 Days 6B(150A)

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Tee Material Stainless Steel (EN 1.4301 Equiv.)
Surface Treatment NA Nominal Thickness SCH20S Applicable Fluid Water

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360