Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OZ-C-SUS-4
Part Number
|
---|
OZ-C-SUS-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.10 € | 1 | 8 Days | 100A | 1.08 | 295 | 167 | 120 | 92 | 101 | 171 | 105 |
Loading...
Type | Standard | Main Body Material | Stainless Steel (EN 1.4401 Equiv.) | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder |
---|---|---|---|---|---|
Usage Environment/Application | Standard |
This page is Stainless Steel Lever Coupling - Hose Shank Coupler OZ-C, part number OZ-C-SUS-4.
You can find the detail information about specifications and dimensions on part number OZ-C-SUS-4.
Configure
Basic Attributes
Type
Applicable Hose Nominal I.D.(mm)
Max. Operating Pressure(MPa)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Dimension I(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OZ-C-SUS-11/2 |
OZ-C-SUS-11/4 |
OZ-C-SUS-2 |
OZ-C-SUS-21/2 |
OZ-C-SUS-3 |
OZ-C-SUS-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.45 € | 1 | 8 Days | 40A | 1.76 | 191 | 86 | 54 | 31 | 38 | 113 | 41 | ||
122.72 € | 1 | 8 Days | 32A | 1.76 | 183 | 78 | 46 | 26 | 32 | 109 | 34 | ||
109.06 € | 1 | 5 Days | 50A | 1.76 | 201 | 96 | 64 | 44 | 50 | 129 | 53 | ||
171.71 € | 1 | 8 Days | 65A | 1.57 | 213 | 108 | 76 | 56 | 63 | 142 | 67 | ||
281.61 € | 1 | 8 Days | 80A | 1.37 | 267 | 138 | 92 | 68 | 75 | 161 | 79 | ||
654.45 € | 1 | 8 Days | 150A | 0.69 | 453 | 258 | 177 | 140 | 152 | 214 | 155 |