Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51126
Part Number
|
---|
51126 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Holder Type | Bearing Ring | Lubricant | Internal Clearance Symbol | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Accuracy Symbol | Holder Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.04 € | 1 | 9 Days | 10 | Grade 0 | 130 | 170 | 30 | 104000 | 1300 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - |
Loading...
Bearing Ring Shape | Thrust Ball | Materials of Inner and Outer Ring | Steel | Shield material and shape | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications/Environment | Standard | Load Direction | Thrust |
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Rolling Element Material | Steel |
This page is Axial deep groove ball bearings / single direction / 511, 512 / NTN, part number 51126.
You can find the detail information about specifications and dimensions on part number 51126.
Configure
Basic Attributes
Type
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Basic Dynamic Load Rating(N)
Holder Type
Bearing Ring
Lubricant
Internal Clearance Symbol
Shaft Bore Config.
Bushing Type
Combination
Retainer details
Seal, Shield
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
51122 |
51124 |
51128 |
51130 |
51132 |
51136 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Holder Type | Bearing Ring | Lubricant | Internal Clearance Symbol | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Accuracy Symbol | Holder Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.85 € | 1 | Available |
Same day
Stock | - | Grade 0 | 110 | 145 | 25 | 87000 | 1600 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | |
116.66 € | 1 | 8 Days | 10 | Grade 0 | 120 | 155 | 25 | 89000 | 1500 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | ||
173.19 € | 1 | 9 Days | - | Grade 0 | 140 | 180 | 31 | 107000 | 1300 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | ||
235.34 € | 1 | 8 Days | 10 | Grade 0 | 150 | 190 | 31 | 109000 | 1200 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | ||
305.18 € | 1 | 9 Days | 10 | Grade 0 | 160 | 200 | 31 | 112000 | 1200 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | ||
366.71 € | 1 | 8 Days | 10 | Grade 0 | 180 | 225 | 34 | 135000 | 1100 | Punching | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - |