L-Ball Dust Cover

L-Ball Dust Cover
[Features]
· L-balls are self-aligning rod-ends consisting of a special die-cast zinc alloy body and a studded ball which has its axis at right angles to the body.
[Uses]
· Widely used in link mechanism in construction machinery, farm and packaging machines, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PRC5
PRC6
PRC8
PRC12
PRC14
PRC16
PRC18
PRC20
PRC22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Lw
(mm)
Outer Dia. Ew
(mm)
Width B
(mm)

3.55 €

1 8 Days 10292016

3.55 €

1 8 Days 10312219

3.77 €

1 8 Days 1038.52724

3.77 €

1 8 Days 10533632

4.54 €

1 8 Days 10604036.5

5.01 €

1 8 Days 10684440

6.24 €

1 8 Days 1074.54946

7.00 €

1 8 Days 10825450

7.00 €

1 8 Days 1089.55953.5

Loading...

  1. 1

Tech Support