Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MSQE4-4 |
MSQE6-4 |
MSQE6-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Union: Same Diameter | Union: Unequal Diameter | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | |
---|---|---|---|---|---|---|---|---|
3.50 € | 1 | 9 Days | Union Tees | - | 4 | - | ||
3.63 € | 1 | 9 Days | - | Different Diameter Unions Tees | 6 | 4 | ||
3.63 € | 1 | 9 Days | Union Tees | - | 6 | - |
Loading...
Type | Single-Action Coupling | Fitting Type | Union with same diameter | Applicable Fluid | For air |
---|---|---|---|---|---|
Main Body Material | Standard (PBT) | Application | Standard | Seal Material | Standard (NBR) |
Operating Temperature(°C) | 5::60 |
Configure
Basic Attributes
Union: Same Diameter
Union: Unequal Diameter
Compatible Tube Outer Diameter 1(mm)
Compatible Tube Outer Diameter 2(mm)
Type
Filter by standard shipping days
Optional Attributes