Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HY70R-005
Part Number
|
---|
HY70R-005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Ratio | Shaft Diameter (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
326.39 € | 1 | 5 Days | 10 | 5 | 6 | 6 | 8 | 70 | 58 | 45 | 8-M3 | 5 |
Loading...
Mounting Division | No Leg | Type | Other | The presence or absence of motor | N/A |
---|---|---|---|---|---|
Output shaft type | Solid | Output shaft arrangement | Other single shafts | Body Material | Aluminum |
Body surface treatment | Black Anodized Aluminum Treatment | Shaft Material | EN 1.7220 Equiv. / EN 1.1191 Equiv. |
This page is KG Gearbox, HY-BOX, part number HY70R-005.
You can find the detail information about specifications and dimensions on part number HY70R-005.
Configure
Basic Attributes
Type
Ratio
Shaft Diameter(φ)
Shaft Diameter 1(φ)
Shaft Diameter 2(φ)
Full length A(mm)
Full length B(mm)
Total height C(mm)
Mounting Screw
Mounting screw depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HY120R-010 |
HY125R-005 |
HY150R-010 |
HY90R-010 |
HY95R-005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Ratio | Shaft Diameter (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465.92 € | 1 | 7 Days | 10 | 10 | 8 | 8 | 12 | 120 | 80 | 80 | 8-M5 | 8 | ||
476.71 € | 1 | Available | 5 Days | 10 | 5 | 12 | 12 | 15 | 125 | 85 | 80 | 8-M5 | 8 | |
573.30 € | 1 | 7 Days | 10 | 10 | 12 | 12 | 15 | 150 | 90 | 95 | 8-M5 | 8 | ||
366.25 € | 1 | 7 Days | 10 | 10 | 6 | 6 | 8 | 90 | 68 | 60 | 8-M4 | 6 | ||
377.41 € | 1 | 93 Days | 10 | 5 | 8 | 8 | 12 | 95 | 75 | 60 | 8-M4 | 6 |