Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Tube Outer Diameter 1 (mm) | Connection screw | Plastic plug ring color | |
---|---|---|---|---|---|---|---|
1.32 € | 1 | 5 Days | 4 | M5X0.8 | Gray | ||
1.35 € | 1 | 5 Days | 6 | M5X0.8 | Gray | ||
1.35 € | 1 | 8 Days | 6 | M5X0.8 | Black | ||
1.70 € | 1 | 8 Days | 10 | 1/8" | Gray | ||
1.74 € | 1 | 5 Days | 10 | 1/4" | Gray | ||
1.74 € | 1 | 16 Days | 10 | 1/4" | Black | ||
1.87 € | 1 | 5 Days | 10 | 3/8" | Gray | ||
1.87 € | 1 | 8 Days | 10 | 3/8" | Black | ||
2.24 € | 1 | 8 Days | 10 | 1/2" | Gray | ||
2.15 € | 1 | 5 Days | 12 | 1/4" | Gray | ||
2.15 € | 1 | 8 Days | 12 | 1/4" | Black | ||
2.23 € | 1 | 5 Days | 12 | 3/8" | Gray | ||
2.23 € | 1 | 8 Days | 12 | 3/8" | Black | ||
2.41 € | 1 | 5 Days | 12 | 1/2" | Gray | ||
1.37 € | 1 | 5 Days | 4 | 1/8" | Gray | ||
1.59 € | 1 | 5 Days | 4 | 1/4" | Gray | ||
1.37 € | 1 | 5 Days | 6 | 1/8" | Gray | ||
1.37 € | 1 | 8 Days | 6 | 1/8" | Black | ||
1.59 € | 1 | 5 Days | 6 | 1/4" | Gray | ||
1.59 € | 1 | 5 Days | 6 | 1/4" | Black | ||
1.77 € | 1 | 5 Days | 6 | 3/8" | Gray | ||
1.77 € | 1 | 8 Days | 6 | 3/8" | Black | ||
2.12 € | 1 | 8 Days | 6 | 1/2" | Gray | ||
1.49 € | 1 | 5 Days | 8 | 1/8" | Gray | ||
1.63 € | 1 | 5 Days | 8 | 1/4" | Gray | ||
1.63 € | 1 | 8 Days | 8 | 1/4" | Black | ||
1.77 € | 1 | 5 Days | 8 | 3/8" | Gray | ||
1.77 € | 1 | 8 Days | 8 | 3/8" | Black | ||
2.12 € | 1 | 8 Days | 8 | 1/2" | Gray |
Loading...
Type | Single-Action Coupling | Fitting Type | Screw Mount Direction | Applicable Fluid | Water |
---|---|---|---|---|---|
Main Body Material | PBT | Application | Standard | Thread Material | Brass |
Seal Material | NBR | Screw Mounting, Direction | With hex socket and straight joint | Operating Temperature Range(°C) | 0::60 |
Port thread type | PT |
Configure
Basic Attributes
Compatible Tube Outer Diameter 1(mm)
Connection screw
Plastic plug ring color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes