Level Band LBS, Super S, Level Band

Level Band LBS, Super S, Level Band
[Features]
• A fixing bracket for floor drain pipes that permits level adjustment.
• Higher number S models employ Super S.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBS15-120
LBS15-150
LBS20-120
LBS20-150
LBS25-120
LBS25-150
LBS32-120
LBS32-150
LBS40-120
LBS40-150
LBS50-120
LBS50-150
LBS65-120
LBS65-150
LBS80-120
LBS80-150
LBS100-120
LBS100-150
S-LBS15-120
S-LBS15-150
S-LBS20-120
S-LBS20-150
S-LBS25-120
S-LBS25-150
S-LBS32-120
S-LBS32-150
S-LBS40-120
S-LBS40-150
S-LBS50-120
S-LBS50-150
S-LBS65-120
S-LBS65-150
S-LBS80-120
S-LBS80-150
S-LBS100-120
S-LBS100-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
The main application tube outer diameter
(mm)
Material Surface Treatment Nominal Diameter A Dimension H
(mm)

14.75 €

1 6 Days 20 to Less Than 30SteelBright Chromate15120

15.08 €

1 10 Days 20 to Less Than 30SteelBright Chromate15150

14.89 €

1 10 Days 20 to Less Than 30SteelBright Chromate20120

15.19 €

1 6 Days 20 to Less Than 30SteelBright Chromate20150

14.95 €

1 6 Days 30 to Less Than 40SteelBright Chromate25120

15.34 €

1 10 Days 30 to Less Than 40SteelBright Chromate25150

15.08 €

1 6 Days 40 to Less Than 50SteelBright Chromate32120

15.38 €

1 10 Days 40 to Less Than 50SteelBright Chromate32150

15.22 €

1 6 Days 40 to Less Than 50SteelBright Chromate40120

15.67 €

1 10 Days 40 to Less Than 50SteelBright Chromate40150

15.48 €

1 10 Days 60 to Less Than 70SteelBright Chromate50120

16.09 €

1 6 Days 60 to Less Than 70SteelBright Chromate50150

16.09 €

1 6 Days 70 to Less Than 80SteelBright Chromate65120

16.76 €

1 10 Days 70 to Less Than 80SteelBright Chromate65150

16.15 €

1 6 Days 80 to Less Than 90SteelBright Chromate80120

17.13 €

1 8 Days 80 to Less Than 90SteelBright Chromate80150

18.36 €

1 10 Days 100 to Less than 200SteelBright Chromate100120

19.73 €

1 10 Days 100 to Less than 200SteelBright Chromate100150

51.03 €

1 6 Days 20 to Less Than 30Stainless SteelN/A15120

52.55 €

1 10 Days 20 to Less Than 30Stainless SteelN/A15150

51.03 €

1 6 Days 20 to Less Than 30Stainless SteelN/A20120

52.55 €

1 10 Days 20 to Less Than 30Stainless SteelN/A20150

51.03 €

1 6 Days 30 to Less Than 40Stainless SteelN/A25120

52.55 €

1 10 Days 30 to Less Than 40Stainless SteelN/A25150

52.68 €

1 6 Days 40 to Less Than 50Stainless SteelN/A32120

54.65 €

1 10 Days 40 to Less Than 50Stainless SteelN/A32150

52.68 €

1 6 Days 40 to Less Than 50Stainless SteelN/A40120

54.65 €

1 10 Days 40 to Less Than 50Stainless SteelN/A40150

54.37 €

1 6 Days 60 to Less Than 70Stainless SteelN/A50120

56.36 €

1 6 Days 60 to Less Than 70Stainless SteelN/A50150

58.11 €

1 6 Days 70 to Less Than 80Stainless SteelN/A65120

61.02 €

1 10 Days 70 to Less Than 80Stainless SteelN/A65150

59.17 €

1 10 Days 80 to Less Than 90Stainless SteelN/A80120

62.06 €

1 6 Days 80 to Less Than 90Stainless SteelN/A80150

73.64 €

1 10 Days 100 to Less than 200Stainless SteelN/A100120

78.35 €

1 10 Days 100 to Less than 200Stainless SteelN/A100150

Loading...

  1. 1

Basic information

Type Floor Band Applicable Pipe Type Stainless Steel Pipe

Tech Support