L-Shape Rubber, ST Included

L-Shape Rubber, ST Included
  • Promotional pricing
  • Volume Discount
The material is ethylene propylene rubber (EPM, EPDM). Superior ozone resistance and weatherproofing compared to chloroprene rubber.
Includes an adhesive sheet, allowing it to work as cushioning material for corners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874056665
4979874056689
4979874056696
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape JAN Code Width
(mm)

8.84 €

4.95 €

1 Same day

Stock

L Type497987405666541

4.75 €

2.14 €

1 Available Same day

Stock

L Type497987405668920

4.22 €

2.15 €

1 Same day

Stock

Angle Type497987405669620

Loading...

  1. 1

Basic information

Material Ethylene Propylene Rubber (EPDM) Length(mm) 330 Specifications With Adhesive Sheet

Tech Support