Cylindrical Rod Rubber

Cylindrical Rod Rubber
  • Volume Discount
Ethylene propylene rubber (EPM, EPDM) material. Superior ozone resistance and weatherproofing compared to chloroprene rubber. Slip stop for roller parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874025432

Part Number
4979874025432
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.05 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Shape Cushion (thickness over 10mm) Material Sponge Detailed Material Ethylene (EPDM) Sponge
Product Name Round bar rubber Size 5X25X200 JAN Code 4979874025432
Packaging Quantity(pcs.) 1 Order Unit(pcs.) 2 Color Black

This page is Cylindrical Rod Rubber, part number 4979874025432.
You can find the detail information about specifications and dimensions on part number 4979874025432.

Tech Support