Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4979874051127
Type | Swivel / snap | Product Name | Trigger Snap | Size | 13 |
---|---|---|---|---|---|
JAN Code | 4979874051127 | Packaging Quantity(pcs.) | 1 | Material | Zinc Diecast |
Overall Length(mm) | 63.6 | Working Load(kgf) | 10 |
This page is Trigger Snap, part number 4979874051127.
You can find the detail information about specifications and dimensions on part number 4979874051127.