High Nut Small Size【10 Pieces Per Package】

High Nut Small Size
  • Promotional pricing
A 10 pack of small nuts (3/8 inch).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874019479

Part Number
4979874019479
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.74 €

2.94 €

10 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Sales Unit Box/Package Screw Nominal (inch) 3/8 Product Name High nut small 10 pcs.
JAN Code 4979874019479 Packaging Quantity(pcs.) 10 Wrench Flats(mm) 14
Overall Length(mm) 40

This page is High Nut Small Size, part number 4979874019479.
You can find the detail information about specifications and dimensions on part number 4979874019479.

Tech Support