Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-201-I
Part Number
|
---|
GH-201-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
3.79 € | 1 | 16 Days |
Loading...
Attaching Method | Straight base | Tightening Force (MAX)(N) | 270 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | No. 8 | Clamp Screw Material | NYLON66 | Tightening Force (Range Selectable)(N) | 270 to 499 |
Tip Bolt Type | Nylon Bolt | Tip Bolt Position Adjustment1 | Slide Adjustment |