Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-22105
Attaching Method | Straight base | Tightening Force (MAX)(N) | 680 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | 1/4 | Clamp Screw Material | Steel + NBR | Tightening Force (Range Selectable)(N) | 500 to 2279 |
Tip Bolt Type | NBR Bolt with Rubber | Tip Bolt Position Adjustment1 | Slide Adjustment |