Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-12141
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 2270 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | 5/16 | Clamp Screw Material | Steel + NBR | Category | Main Body |
Clamp Force (Range)(N)(N) | 2260~ | Tip Bolt Type | NBR Bolt with Rubber | Tip Bolt Position Adjustment | Not Adjustable (Fixed) |