Toggle Clamp - Vertical Handle Type - U-Arm (Straight Base) T-Type Handle GH-101-AIT (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-101-AIT

Part Number
GH-101-AIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.56 €

1 17 Days

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force (MAX)(N) 500 Body Material EN 1.0038 Equiv.
Clamp Screw Size No. 10 Clamp Screw Material Steel + NBR Category Main Body
Clamp Force (Range)(N)(N) Up to 499 Tip Bolt Type NBR Bolt with Rubber Tip Bolt Position Adjustment Slide Adjustment

Tech Support