Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-11501-B
Attaching Method | Straight base | Tightening Force (MAX)(N) | 1500 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel + NBR (separable) | Category | Main Body |
Clamp Force (Range)(N)(N) | 1050 to 2259 | Tip Bolt Type | NBR (Separable) Bolt With Rubber | Tip Bolt Position Adjustment | Slide Adjustment |