Toggle Clamp - Vertical Handle Type - U-Arm (Straight Base) GH-12270 (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-12270

Part Number
GH-12270
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.89 €

1 17 Days

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force (MAX)(N) 3400 Body Material EN 1.0038 Equiv.
Clamp Screw Size 3/8 Clamp Screw Material Steel + NBR Category Main Body
Clamp Force (Range)(N)(N) 2260~ Tip Bolt Type NBR Bolt with Rubber Tip Bolt Position Adjustment Slide Adjustment

Tech Support