Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 3,180 N, GH-30607M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-30607M

Part Number
GH-30607M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.60 €

1 21 Days

Loading...

  1. 1

Basic information

Type Side Push Tightening Force(N) 3180 Attaching Method Flange Base
Body Material EN 1.0038 Equiv. Clamp Screw Fixed Clamp Screw Size M8
Clamp Screw Material EN 1.0038 Equiv. Tightening Force (Range Selectable)(N) 3100~ Tip Bolt Type Steel Bolt

Tech Support