Flap hatch hinges / rolled / stainless steel / bright / PY703 / HILOGIK【2 Pieces Per Package】

Flap hatch hinges / rolled / stainless steel / bright / PY703 / HILOGIK
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Product Information]
· <Common items>
· Body type: Pivot type
· Usage environment: Standard
· Additional functions: None
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Quantity: 1 pair (2 sheets) / Header dimensions (mm): W75 × H120 × D27
· Length D (mm): 18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PY703

Part Number
PY703
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.60 €

3.92 €

2 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Pivot Shape Operating Environment Standard Main Body Material Stainless Steel
Additional Function NA Mounting Method Screw Fastening Mounting Screw Hole Type Countersinks
Number Contained In A Packet 1 Set (2 Plates) Header dimension(mm) W75×H120×D27 Length C(mm) 45
Length D(mm) 18 Length A(mm) 49 Width B(mm) 16

This page is Flap hatch hinges / rolled / stainless steel / bright / PY703 / HILOGIK, part number PY703.
You can find the detail information about specifications and dimensions on part number PY703.

Tech Support